Fixturing plates Refine by Thread M4 M6 M8 1/4-20 Application CMM Equator Vision << Previous1234Next >> Product Unit price Add to cart M4 multi-window acrylic plate, 12.0 mm × 200.0 mm × 200.0 mmR-PV-W-13200200-10-4 $462.00 M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 150.0 mmR-PV-W-13250150-10-4 $462.00 M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 250.0 mmR-PV-W-13250250-10-4 $594.00 M4 multi-window acrylic plate, 12.0 mm × 400.0 mm × 400.0 mmR-PV-W-13400400-10-4 $1,177.00 1/4-20 CMM Aluminium plate, 0.5 in × 12.00 in × 12.00 inR-PC-501212-50-20 $649.00 1/4-20 CMM Aluminium plate, 0.75 in × 24.00 in × 24.00 inR-PC-752424-50-20 $2,228.00 1/4-20 CMM Aluminium plate, 0.75 in × 30.00 in × 30.00 inR-PC-753030-50-20 $3,185.00 1/4-20 multi-hole acrylic plate, 0.47 in × 12.00 in × 8.00 inR-PV-50128-50-20 $682.00 M8 CMM Aluminium plate, 12.7 mm × 300.0 mm × 300.0 mmR-PC-13300300-15-8 $638.00 M8 CMM Aluminium plate, 12.7 mm × 450.0 mm × 450.0 mmR-PC-13450450-15-8 $1,139.00 << Previous1234Next >> Shopping security Recall your cart