Fixturing plates Refine by Thread M4 M6 M8 1/4-20 Application CMM Equator Vision << Previous1234Next >> Product Unit price Add to cart M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 150.0 mmR-PV-13250150-10-4 $462.00 M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 250.0 mmR-PV-13250250-10-4 $610.00 M4 multi-window acrylic plate, 12.0 mm × 200.0 mm × 200.0 mmR-PV-W-13200200-10-4 $371.00 M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 150.0 mmR-PV-W-13250150-10-4 $360.00 M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 250.0 mmR-PV-W-13250250-10-4 $392.00 M4 multi-window acrylic plate, 12.0 mm × 400.0 mm × 400.0 mmR-PV-W-13400400-10-4 $1,070.00 1/4-20 CMM aluminium plate, 0.50 in × 6.00 in × 6.00 inR-PC-5066-50-20 $230.00 1/4-20 multi-hole acrylic plate, 0.47 in × 10.00 in × 10.00 inR-PV-501010-50-20 $473.00 1/4-20 multi-window acrylic plate, 0.47 in × 10.00 in × 10.00 inR-PV-W-501010-50-20 $352.00 1/4-20 CMM aluminium plate, 0.5 in × 12.00 in × 12.00 inR-PC-501212-50-20 $537.00 << Previous1234Next >> Shopping security Recall your cart