Fixturing plates Refine by Thread M4 M6 M8 1/4-20 Application CMM Equator Vision << Previous1234Next >> Product Unit price Add to cart M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 250.0 mmR-PV-W-13250250-10-4 $594.00 M4 multi-window acrylic plate, 12.0 mm × 400.0 mm × 400.0 mmR-PV-W-13400400-10-4 $1,177.00 M8 CMM Aluminium plate, 12.7 mm × 300.0 mm × 300.0 mmR-PC-13300300-15-8 $638.00 M8 CMM Aluminium plate, 12.7 mm × 450.0 mm × 450.0 mmR-PC-13450450-15-8 $1,139.00 M8 CMM Aluminium plate, 19.1 mm × 600.0 mm × 600.0 mmR-PC-19600600-15-8 $2,063.00 M8 Equator™ Aluminium plate, 19.5 mm × 300.0 mm × 300.0 mmR-PCR-13300300-15-8 $578.00 1/4-20 CMM Aluminium plate, 0.50 in × 6.00 in × 6.00 inR-PC-5066-50-20 $282.00 1/4-20 multi-hole acrylic plate, 0.47 in × 10.00 in × 10.00 inR-PV-501010-50-20 $682.00 1/4-20 multi-window acrylic plate, 0.47 in × 10.00 in × 10.00 inR-PV-W-501010-50-20 $594.00 1/4-20 CMM Aluminium plate, 0.5 in × 18.00 in × 18.00 inR-PC-501818-50-20 $1,155.00 << Previous1234Next >> Shopping security Recall your cart