Fixturing plates Refine by Thread M4 M6 M8 1/4-20 Application CMM Equator Vision << Previous1234Next >> Product Unit price Add to cart 1/4-20 multi-window acrylic plate, 0.47 in × 12 in × 12 inR-PVW-501212-50-20R $465.00 1/4-20 multi-window acrylic plate, 0.47 in × 12.00 in × 8.00 inR-PVW-50128-50-20 $405.00 1/4-20 multi-window acrylic plate, 0.47 in × 16.00 in × 16.00 inR-PV-W-501616-50-20 $1,040.00 M8 CMM aluminium plate, 12.7 mm × 300.0 mm × 300.0 mmR-PC-13300300-15-8 $525.00 M8 CMM aluminium plate, 12.7 mm × 450.0 mm × 450.0 mmR-PC-13450450-15-8 $925.00 M8 CMM aluminium plate, 19.1 mm × 600.0 mm × 600.0 mmR-PC-19600600-15-8 $1,680.00 M8 Equator™ aluminium plate, 19.5 mm × 300.0 mm × 300.0 mmR-PCR-13300300-15-8 $525.00 1/4-20 CMM aluminium plate, 0.50 in × 6.00 in × 6.00 inR-PC-5066-50-20 $230.00 1/4-20 multi-hole acrylic plate, 0.47 in × 10.00 in × 10.00 inR-PV-501010-50-20 $473.00 1/4-20 multi-window acrylic plate, 0.47 in × 10.00 in × 10.00 inR-PV-W-501010-50-20 $352.00 << Previous1234Next >> Shopping security Recall your cart