Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous89101112Next >>..13 Product Unit price Add to cart Ø38.1 mm × 150.0 mm 303 stainless steel standoff with M8 threadR-S-38150-8 $61.00 Ø19.1 mm x 25.0 mm 303 stainless Steel pin standoff with M8 threadR-SP-1925-8 $28.00 Ø25.4 mm x 25.0 mm 303 stainless Steel pin standoff with M6 threadR-SP-2525-6 $30.00 Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M8 threadR-SP-2525-8 $30.00 Ø12.0 mm × 10.0 mm aluminium standoff with M4 threadR-S-1210-4 $16.00 Ø12.0 mm × 15.0 mm aluminium standoff with M4 threadR-S-1215-4 $17.00 Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M6 threadR-S-19150-6 $32.00 Ø25.4 mm × 100.0 mm 303 stainless steel standoff with M8 threadR-S-25100-8 $22.00 Ø25.4 mm × 150.0 mm 303 stainless steel standoff with M6 threadR-S-25150-6 $33.00 Ø25.4 mm × 150.0 mm 303 stainless steel standoff with M8 threadR-S-25150-8 $33.00 1..<< Previous89101112Next >>..13 Shopping security Recall your cart