Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Steel Aluminium Polyoxymethylene 1..<< Previous910111213Next >> Product Unit price Add to cart Ø0.375 in × 0.75 in steel standoff with 1/4-20 threadR-S-37575-20 $12.75 Ø0.50 in × 0.25 in steel standoff with 1/4-20 threadR-S-5025-20 $16.25 Ø1.0 in × 1.0 in steel standoff adaptor with 1/4-20 bottom and M10 top threadR-SA-10-20 $37.75 Ø0.375 in × 0.50 in steel standoff adaptor with 1/4-20 bottom and M4 top threadR-SA-4-20 $15.75 Ø1.0 in × 1.0 in steel standoff adaptor with 1/4-20 bottom and M6 top threadR-SA-6-20 $26.75 Ø1.0 in × 1.0 in steel standoff adaptor with 1/4-20 bottom and M8 top threadR-SA-8-20 $16.00 Ø0.39 in × 1.0 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SD-3751-20 $16.00 Ø0.5 in × 0.98 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SPD-501-20 $16.50 Ø1.0 in x 0.98 in Rotary standoff with 1/4-20 threadR-SR-11-20 $68.75 Ø1.5 in × 1.0 in standoff with 1/4-20 threadR-S-1501-20 $20.75 1..<< Previous910111213Next >> Shopping security Recall your cart