Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213 Product Unit price Add to cart Ø0.375 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-3751-20 $17.00 Ø0.375 in × 0.25 in 303 stainless steel standoff with 1/4-20 threadR-S-37525-20 $15.00 Ø0.375 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-37575-20 $16.00 Ø19.1 mm × 25.0 mm 303 stainless steel standoff adaptor with M4 bottom and M8 top threadR-SA-8-4 $33.00 Ø25.4 mm x 25.0 mm rotator standoff with M6 threadR-SR-2525-6 $77.00 Ø12.7 mm × 150.0 mm 303 stainless steel standoff with M6 threadR-S-13150-6 $31.00 1..<< Previous910111213 Shopping security Recall your cart