Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel << Previous12345Next >>..13 Product Unit price Add to cart Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M6 threadR-S-19100-6 $15.25 Ø12.7 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-1310-6 $11.75 Ø19.1 mm × 50.0 mm 303 stainless steel standoff with M6 threadR-S-1950-6 $14.75 Ø19.1 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-1910-6 $12.25 Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-910-4 $15.75 Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-610-4 $15.50 Ø12.7 mm × 25.0 mm 303 stainless steel standoff with M6 threadR-S-1325-6 $13.50 Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M8 threadR-S-19150-8 $23.00 Ø12.7 mm × 50.0 mm 303 stainless steel standoff with M6 threadR-S-1350-6 $12.75 Ø12.7 mm × 50.0 mm 303 stainless steel standoff with M8 threadR-S-1350-8 $12.50 << Previous12345Next >>..13 Shopping security Recall your cart