Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous23456Next >>..13 Product Unit price Add to cart Ø9.0 mm × 15.0 mm aluminium standoff with M4 threadR-S-915-4 $16.00 Ø9.5 mm × 15.0 mm 303 stainless steel standoff adaptor with M6 bottom and M4 top threadR-SA-4-6 $22.00 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M8 bottom and M6 top threadR-SA-6-8 $33.00 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M6 bottom and M8 top threadR-SA-8-6 $33.00 Ø12.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-1210-4 $22.00 Ø13.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-1325-6 $23.00 Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-1925-6 $25.00 Ø6.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-610-4 $20.00 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-910-4 $21.00 Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-925-6 $22.00 1..<< Previous23456Next >>..13 Shopping security Recall your cart