Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous34567Next >>..13 Product Unit price Add to cart Ø12.0 mm × 20.0 mm aluminium standoff with M4 threadR-S-1220-4 $18.00 Ø12.0 mm × 25.0 mm aluminium standoff with M4 threadR-S-1225-4 $19.00 Ø12.0 mm × 50.0 mm aluminium standoff with M4 threadR-S-1250-4 $22.00 Ø12.0 mm × 5.0 mm aluminium standoff with M4 threadR-S-125-4 $15.00 Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 threadR-S-920-6 $16.00 Ø9.0 mm × 25.0 mm aluminium standoff with M4 threadR-S-925-4 $18.00 Ø9.5 mm × 25.0 mm 303 stainless steel standoff with M6 threadR-S-925-6 $17.00 Ø9.0 mm × 50.0 mm aluminium standoff with M4 threadR-S-950-4 $21.00 Ø9.0 mm × 5.0 mm aluminium standoff with M4 threadR-S-95-4 $15.00 Ø9.5 mm × 5.0 mm 303 stainless steel standoff with M6 threadR-S-95-6 $15.00 1..<< Previous34567Next >>..13 Shopping security Recall your cart