Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous678910Next >>..13 Product Unit price Add to cart Ø25.4 mm × 150.0 mm 303 stainless steel standoff with M6 threadR-S-25150-6 $25.25 Ø25.4 mm × 100.0 mm 303 stainless steel standoff with M8 threadR-S-25100-8 $15.75 Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M6 threadR-S-19150-6 $22.50 Ø12.0 mm × 15.0 mm aluminium standoff with M4 threadR-S-1215-4 $14.75 Ø0.375 in × 0.25 in 303 stainless steel standoff with 1/4-20 threadR-S-37525-20 $13.50 Ø0.25 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-2550-20 $14.00 Ø0.25 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-251-20 $15.00 Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 threadR-SP-610-6 $15.25 Ø0.375 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-37575-20 $12.75 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-910-4 $16.25 1..<< Previous678910Next >>..13 Shopping security Recall your cart