Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous56789Next >>..13 Product Unit price Add to cart Ø0.375 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-37550-20 $11.25 Ø0.50 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-501-20 $11.75 Ø0.50 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-502-20 $12.75 Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M6 threadR-S-19100-6 $15.25 Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M8 threadR-S-19100-8 $15.75 Ø19.1 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-1910-6 $12.25 Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M8 threadR-S-19150-8 $23.00 Ø19.1 mm × 15.0 mm 303 stainless steel standoff with M8 threadR-S-1915-8 $13.25 Ø19.1 mm × 20.0 mm 303 stainless steel standoff with M6 threadR-S-1920-6 $13.25 Ø19.1 mm × 20.0 mm 303 stainless steel standoff with M8 threadR-S-1920-8 $13.25 1..<< Previous56789Next >>..13 Shopping security Recall your cart