Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous7891011Next >>..13 Product Unit price Add to cart Ø12.7 mm × 100.0 mm 303 stainless steel standoff with M8 threadR-S-13100-8 $20.00 Ø12.7 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-1310-6 $15.00 Ø12.7 mm × 15.0 mm 303 stainless steel standoff with M6 threadR-S-1315-6 $15.00 Ø12.7 mm × 15.0 mm 303 stainless steel standoff with M8 threadR-S-1315-8 $15.00 Ø12.7 mm × 20.0 mm 303 stainless steel standoff with M6 threadR-S-1320-6 $15.00 Ø12.7 mm × 20.0 mm 303 stainless steel standoff with M8 threadR-S-1320-8 $15.00 Ø12.7 mm × 25.0 mm 303 stainless steel standoff with M6 threadR-S-1325-6 $16.00 Ø12.7 mm × 25.0 mm 303 stainless steel standoff with M8 threadR-S-1325-8 $16.00 Ø12.7 mm × 50.0 mm 303 stainless steel standoff with M6 threadR-S-1350-6 $17.00 Ø12.7 mm × 50.0 mm 303 stainless steel standoff with M8 threadR-S-1350-8 $17.00 1..<< Previous7891011Next >>..13 Shopping security Recall your cart