Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous34567Next >>..13 Product Unit price Add to cart Ø0.375 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-37575-20 $12.75 Ø19.1 mm × 25.0 mm 303 stainless steel standoff adaptor with M4 bottom and M8 top threadR-SA-8-4 $26.75 Ø25.4 mm x 25.0 mm rotator standoff with M6 threadR-SR-2525-6 $65.25 Ø1.00 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-11-20 $13.25 Ø0.75 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-752-20 $12.50 Ø0.75 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-751-20 $12.50 Ø0.75 in × 4.00 in 303 stainless steel standoff with 1/4-20 threadR-S-754-20 $14.50 Ø0.75 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-7575-20 $12.00 Ø1.00 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-12-20 $14.25 Ø1.00 in × 4.00 in 303 stainless steel standoff with 1/4-20 threadR-S-14-20 $16.75 1..<< Previous34567Next >>..13 Shopping security Recall your cart