Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous56789Next >>..13 Product Unit price Add to cart Ø38.1 mm × 25.0 mm 303 stainless steel standoff with M8 threadR-S-3825-8 $21.25 Ø38.1 mm × 50.0 mm 303 stainless steel standoff with M8 threadR-S-3850-8 $26.25 Ø6.0 mm × 15.0 mm aluminium standoff with M4 threadR-S-615-4 $15.00 Ø6.0 mm × 25.0 mm 303 stainless steel standoff with M6 threadR-S-625-6 $13.75 Ø9.0 mm × 15.0 mm aluminium standoff with M4 threadR-S-915-4 $15.25 Ø9.5 mm × 15.0 mm 303 stainless steel standoff adaptor with M6 bottom and M4 top threadR-SA-4-6 $14.75 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M8 bottom and M6 top threadR-SA-6-8 $18.50 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M6 bottom and M8 top threadR-SA-8-6 $16.75 Ø12.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-1210-4 $17.50 Ø13.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-1325-6 $14.00 1..<< Previous56789Next >>..13 Shopping security Recall your cart