Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous678910Next >>..13 Product Unit price Add to cart Ø13.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-1325-6 $14.00 Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-1925-6 $15.25 Ø6.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-610-4 $14.50 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-910-4 $16.25 Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-925-6 $16.25 Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 threadR-SP-610-6 $15.25 Ø1.00 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-11-20 $13.25 Ø0.75 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-752-20 $12.50 Ø0.75 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-751-20 $12.50 Ø0.75 in × 4.00 in 303 stainless steel standoff with 1/4-20 threadR-S-754-20 $14.50 1..<< Previous678910Next >>..13 Shopping security Recall your cart