Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel << Previous12345Next >>..13 Product Unit price Add to cart Ø9.5 mm × 5.0 mm 303 stainless steel standoff with M6 threadR-S-95-6 $12.75 Ø19.1 mm × 15.0 mm 303 stainless steel standoff adaptor with M4 bottom and M6 top threadR-SA-6-4 $15.50 Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-1210-4 $15.25 Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 threadR-SP-1325-6 $16.25 Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SPD-1325-6 $14.75 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SPD-910-4 $16.25 Ø0.50 in × 0.25 in 303 stainless steel standoff with 1/4-20 threadR-S-5025-20 $16.25 Ø0.375 in × 0.50 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M4 top threadR-SA-4-20 $15.75 Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M6 top threadR-SA-6-20 $26.75 Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M8 top threadR-SA-8-20 $16.00 << Previous12345Next >>..13 Shopping security Recall your cart