Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213 Product Unit price Add to cart Ø0.50 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-501-20 $11.75 Ø0.50 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-502-20 $12.75 Ø0.50 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-5050-20 $12.00 Ø0.50 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-5075-20 $11.00 Ø0.75 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-7550-20 $12.00 1..<< Previous910111213 Shopping security Recall your cart