Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous23456Next >>..13 Product Unit price Add to cart Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 threadR-SP-1210-4 $15.25 Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 threadR-SP-1325-6 $16.25 Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M8 threadR-SP-1325-8 $16.25 Ø1.00 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-11-20 $13.25 Ø0.75 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-752-20 $12.50 Ø0.75 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-751-20 $12.50 Ø0.75 in × 4.00 in 303 stainless steel standoff with 1/4-20 threadR-S-754-20 $14.50 Ø0.75 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-7575-20 $12.00 Ø1.00 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-12-20 $14.25 Ø1.00 in × 4.00 in 303 stainless steel standoff with 1/4-20 threadR-S-14-20 $16.75 1..<< Previous23456Next >>..13 Shopping security Recall your cart