Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213 Product Unit price Add to cart Ø0.50 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-502-20 $17.00 Ø0.50 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-5050-20 $15.00 Ø0.50 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-5075-20 $15.00 Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SPD-1325-6 $26.00 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SPD-910-4 $24.00 1..<< Previous910111213 Shopping security Recall your cart