Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213 Product Unit price Add to cart Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-910-4 $16.25 Ø9.5 mm × 25.0 mm 303 stainless steel standoff with M6 threadR-S-925-6 $14.50 Ø12.0 mm × 5.0 mm aluminium standoff with M4 threadR-S-125-4 $13.25 Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-925-6 $16.25 Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 threadR-SP-610-6 $15.25 1..<< Previous910111213 Shopping security Recall your cart