Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 12345Next >>..13 Product Unit price Add to cart Ø1.00 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-11-20 $18.00 Ø0.75 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-752-20 $18.00 Ø0.75 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-751-20 $17.00 Ø0.75 in × 4.00 in 303 stainless steel standoff with 1/4-20 threadR-S-754-20 $21.00 Ø0.75 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-7575-20 $16.00 Ø1.00 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-12-20 $19.00 Ø1.00 in × 4.00 in 303 stainless steel standoff with 1/4-20 threadR-S-14-20 $22.00 Ø1.00 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-175-20 $17.00 Ø0.375 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-37550-20 $15.00 Ø0.50 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-501-20 $16.00 12345Next >>..13 Shopping security Recall your cart