Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213Next >> Product Unit price Add to cart Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-1925-6 $25.00 Ø6.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-610-4 $20.00 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-910-4 $21.00 Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-925-6 $22.00 Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 threadR-SP-610-6 $20.00 Ø0.75 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-7550-20 $15.00 Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SPD-1325-6 $26.00 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SPD-910-4 $24.00 Ø0.25 in × 1.00 in 303 stainless Steel standoff with 1/4-20 threadR-S-251-20 $17.00 Ø0.25 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-2550-20 $15.00 1..<< Previous910111213Next >> Shopping security Recall your cart