Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel << Previous12345Next >>..13 Product Unit price Add to cart Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 threadR-SP-610-6 $20.00 Ø0.75 in × 0.50 in 303 stainless steel standoff with 1/4-20 threadR-S-7550-20 $15.00 Ø0.50 in × 0.25 in 303 stainless steel standoff with 1/4-20 threadR-S-5025-20 $15.00 Ø0.375 in × 0.50 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M4 top threadR-SA-4-20 $33.00 Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M6 top threadR-SA-6-20 $33.00 Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M8 top threadR-SA-8-20 $33.00 Ø0.39 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SD-3751-20 $22.00 Ø0.50 in × 0.98 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SPD-501-20 $26.00 Ø1.00 in x 0.98 in rotator standoff with 1/4-20 threadR-SR-11-20 $77.00 Ø1.00 in × 6.00 in 303 stainless steel standoff with 1/4-20 threadR-S-16-20 $33.00 << Previous12345Next >>..13 Shopping security Recall your cart