Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous23456Next >>..13 Product Unit price Add to cart Ø0.50 in × 4.00 in 303 stainless steel standoff with 1/4-20 threadR-S-504-20 $20.00 Ø0.50 in × 6.00 in 303 stainless steel standoff with 1/4-20 threadR-S-506-20 $31.00 Ø0.75 in × 6.00 in 303 stainless steel standoff with 1/4-20 threadR-S-756-20 $32.00 Ø0.51 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SD-501-20 $23.00 Ø0.75 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SD-751-20 $25.00 Ø1.00 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-11-20 $30.00 Ø0.25 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-2550-20 $22.00 Ø0.375 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-37550-20 $20.00 Ø0.50 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-501-20 $24.00 Ø0.75 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-751-20 $28.00 1..<< Previous23456Next >>..13 Shopping security Recall your cart