Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213Next >> Product Unit price Add to cart Ø0.75 in × 6.00 in 303 stainless steel standoff with 1/4-20 threadR-S-756-20 $20.50 Ø0.51 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SD-501-20 $15.00 Ø0.75 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SD-751-20 $16.25 Ø1.00 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-11-20 $26.25 Ø0.25 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-2550-20 $15.75 Ø0.375 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-37550-20 $13.75 Ø0.50 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-501-20 $16.25 Ø0.75 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-751-20 $17.75 Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SPD-1325-6 $14.75 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SPD-910-4 $16.25 1..<< Previous910111213Next >> Shopping security Recall your cart