Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous23456Next >>..13 Product Unit price Add to cart Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M6 threadR-S-19100-6 $21.00 Ø19.1 mm × 100.0 mm 303 stainless steel standoff with M8 threadR-S-19100-8 $21.00 Ø19.1 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-1910-6 $15.00 Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M8 threadR-S-19150-8 $32.00 Ø19.1 mm × 15.0 mm 303 stainless steel standoff with M8 threadR-S-1915-8 $15.00 Ø19.1 mm × 20.0 mm 303 stainless steel standoff with M6 threadR-S-1920-6 $16.00 Ø19.1 mm × 20.0 mm 303 stainless steel standoff with M8 threadR-S-1920-8 $16.00 Ø19.1 mm × 25.0 mm 303 stainless steel standoff with M6 threadR-S-1925-6 $17.00 Ø19.1 mm × 25.0 mm 303 stainless steel standoff with M8 threadR-S-1925-8 $17.00 Ø19.1 mm × 50.0 mm 303 stainless steel standoff with M6 threadR-S-1950-6 $18.00 1..<< Previous23456Next >>..13 Shopping security Recall your cart