Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213Next >> Product Unit price Add to cart Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-1925-6 $15.25 Ø6.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-610-4 $14.50 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SD-910-4 $16.25 Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SD-925-6 $16.25 Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 threadR-SP-610-6 $15.25 Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 threadR-SPD-1325-6 $14.75 Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 threadR-SPD-910-4 $16.25 Ø19.1 mm × 15.0 mm 303 stainless steel standoff adaptor with M4 bottom and 1/4-20 top threadR-SA-20-4 $16.75 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M6 bottom and 1/4-20 top threadR-SA-20-6 $26.75 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M8 bottom and 1/4-20 top threadR-SA-20-8 $17.75 1..<< Previous910111213Next >> Shopping security Recall your cart