Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel << Previous12345Next >>..13 Product Unit price Add to cart Ø38.1 mm × 150.0 mm 303 stainless steel standoff with M8 threadR-S-38150-8 $47.25 Ø19.1 mm x 25.0 mm 303 stainless steel pin standoff with M8 threadR-SP-1925-8 $25.25 Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M6 threadR-SP-2525-6 $26.25 Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M8 threadR-SP-2525-8 $32.50 Ø12.0 mm × 10.0 mm aluminium standoff with M4 threadR-S-1210-4 $13.75 Ø12.0 mm × 20.0 mm aluminium standoff with M4 threadR-S-1220-4 $15.75 Ø12.0 mm × 25.0 mm aluminium standoff with M4 threadR-S-1225-4 $16.75 Ø12.0 mm × 50.0 mm aluminium standoff with M4 threadR-S-1250-4 $18.50 Ø12.0 mm × 5.0 mm aluminium standoff with M4 threadR-S-125-4 $13.25 Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 threadR-S-920-6 $14.50 << Previous12345Next >>..13 Shopping security Recall your cart