Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213Next >> Product Unit price Add to cart Ø0.75 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 threadR-SP-751-20 $28.00 Ø12.0 mm × 15.0 mm aluminium standoff with M4 threadR-S-1215-4 $17.00 Ø19.1 mm × 150.0 mm 303 stainless steel standoff with M6 threadR-S-19150-6 $32.00 Ø25.4 mm × 100.0 mm 303 stainless steel standoff with M8 threadR-S-25100-8 $22.00 Ø25.4 mm × 150.0 mm 303 stainless steel standoff with M6 threadR-S-25150-6 $33.00 Ø25.4 mm × 150.0 mm 303 stainless steel standoff with M8 threadR-S-25150-8 $33.00 Ø25.4 mm × 25.0 mm 303 stainless steel standoff with M8 threadR-S-2525-8 $18.00 Ø38.1 mm × 25.0 mm 303 stainless steel standoff with M8 threadR-S-3825-8 $28.00 Ø38.1 mm × 50.0 mm 303 stainless steel standoff with M8 threadR-S-3850-8 $33.00 Ø6.0 mm × 15.0 mm aluminium standoff with M4 threadR-S-615-4 $15.00 1..<< Previous910111213Next >> Shopping security Recall your cart