Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213Next >> Product Unit price Add to cart Ø6.0 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-610-6 $15.00 Ø6.0 mm × 20.0 mm aluminium standoff with M4 threadR-S-620-4 $17.00 Ø6.0 mm × 25.0 mm aluminium standoff with M4 threadR-S-625-4 $18.00 Ø6.0 mm × 5.0 mm aluminium standoff with M4 threadR-S-65-4 $14.00 Ø9.0 mm × 10.0 mm aluminium standoff with M4 threadR-S-910-4 $15.00 Ø9.5 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-910-6 $15.00 Ø9.0 mm × 20.0 mm aluminium standoff with M4 threadR-S-920-4 $17.00 Ø19.1 mm × 15.0 mm 303 stainless steel standoff adaptor with M4 bottom and 1/4-20 top threadR-SA-20-4 $18.00 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M6 bottom and 1/4-20 top threadR-SA-20-6 $29.00 Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M8 bottom and 1/4-20 top threadR-SA-20-8 $20.00 1..<< Previous910111213Next >> Shopping security Recall your cart