Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous910111213Next >> Product Unit price Add to cart Ø6.0 mm × 5.0 mm aluminium standoff with M4 threadR-S-65-4 $12.50 Ø9.0 mm × 10.0 mm aluminium standoff with M4 threadR-S-910-4 $12.75 Ø9.5 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-910-6 $12.75 Ø9.0 mm × 20.0 mm aluminium standoff with M4 threadR-S-920-4 $14.50 Ø1.00 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-11-20 $13.25 Ø0.75 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-752-20 $12.50 Ø0.75 in × 1.00 in 303 stainless steel standoff with 1/4-20 threadR-S-751-20 $12.50 Ø0.75 in × 4.00 in 303 stainless steel standoff with 1/4-20 threadR-S-754-20 $14.50 Ø0.75 in × 0.75 in 303 stainless steel standoff with 1/4-20 threadR-S-7575-20 $12.00 Ø1.00 in × 2.00 in 303 stainless steel standoff with 1/4-20 threadR-S-12-20 $14.25 1..<< Previous910111213Next >> Shopping security Recall your cart