Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Aluminium Polyoxymethylene Stainless steel 1..<< Previous34567Next >>..13 Product Unit price Add to cart Ø25.4 mm × 100.0 mm 303 stainless steel standoff with M6 threadR-S-25100-6 $15.75 Ø25.4 mm × 20.0 mm 303 stainless steel standoff with M8 threadR-S-2520-8 $13.25 Ø25.4 mm × 25.0 mm 303 stainless steel standoff with M6 threadR-S-2525-6 $13.25 Ø25.4 mm × 50.0 mm 303 stainless steel standoff with M6 threadR-S-2550-6 $14.50 Ø25.4 mm × 50.0 mm 303 stainless steel standoff with M8 threadR-S-2550-8 $14.50 Ø6.0 mm × 10.0 mm aluminium standoff with M4 threadR-S-610-4 $12.50 Ø6.0 mm × 10.0 mm 303 stainless steel standoff with M6 threadR-S-610-6 $12.50 Ø6.0 mm × 20.0 mm aluminium standoff with M4 threadR-S-620-4 $13.75 Ø6.0 mm × 25.0 mm aluminium standoff with M4 threadR-S-625-4 $13.75 Ø6.0 mm × 5.0 mm aluminium standoff with M4 threadR-S-65-4 $12.50 1..<< Previous34567Next >>..13 Shopping security Recall your cart