Machine tool shanks Refine by Shank type Capto Kennametal HSK Taper << Previous12345Next >> Product Unit price Add to cart HSK shank: shank specification DIN 69893 HSK form A+C 100M-2045-0190 $1,361.00 Taper shank: shank specification ANSI CAT B5.50-1985 (metric pull stud thread), taper ISO 40M-2045-0208 $464.00 Taper shank: shank specification ANSI CAT B5.50-1985 (metric pull stud thread), taper ISO 50M-2045-0238 $464.00 HSK shank: shank specification DIN 69893 HSK form, HSK F63M-2045-0287 $1,272.00 Sandvik Capto: shank specification C6, 42 mm gauge lengthM-2045-0310 $854.00 Sandvik Capto: shank specification C8, 50 mm gauge lengthM-2045-0311 $2,114.00 Sandvik Capto: shank specification C5, 32 mm gauge lengthM-2045-0346 $1,257.00 HSK shank: shank specification DIN 69893 HSK form A+C 32M-4071-0045 $609.00 HSK shank: shank specification DIN 69893 HSK form A+C 40M-4071-0046 $609.00 HSK shank: shank specification DIN 69893 HSK form A+C 50M-4071-0047 $821.00 << Previous12345Next >> Shopping security Recall your cart