Disc styli Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Disc material Ruby Ceramic Silver Steel Disc diameter < 15 mm ≥ 15 - ≤ 25 mm ≥ 26 mm 12345Next >> Product Unit price Add to cart M2 Ø6 mm ruby disc, 1.2 mm width, with rollerA-5000-3611 $81.00 M2 Ø18 mm silver steel disc, 2.3 mm width, with rollerA-5000-3613 $122.00 M3 Ø12.7 mm silver steel disc, 2.2 mm width, without rollerA-5000-3615 $86.00 M2 Ø25 mm silver steel disc, 3.1 mm width, without rollerA-5000-4187 $114.00 M3 Ø35 mm silver steel disc, 5 mm width, without rollerA-5000-7612 $146.00 M2 Ø18 mm silver steel disc, 1.5 mm width, with rollerA-5000-7809 $103.00 M2 Ø25 mm silver steel disc, 1.6 mm width, with rollerA-5000-7810 $103.00 M3 Ø30 mm ceramic disc, 1.5 mm width, without rollerA-5003-7098 $347.00 M2 Ø10 mm silver steel disc, 1.2 mm width, with rollerA-5004-1387 $119.00 M2 Ø8 mm ceramic disc, 1.5 mm width, without rollerA-5555-0297 $135.00 12345Next >> Shopping security Recall your cart