Disc styli Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Disc material Ruby Ceramic Silver Steel Disc diameter < 15 mm ≥ 15 - ≤ 25 mm ≥ 26 mm << Previous12345Next >> Product Unit price Add to cart M3 Ø30 mm ceramic disc, 1.5 mm width, without rollerA-5003-7098 $300.00 M2 Ø25 mm silver steel disc, 1.6 mm width, with rollerA-5000-7810 $89.00 M2 Ø18 mm silver steel disc, 2.3 mm width, with rollerA-5000-3613 $105.00 M5 Ø35 mm silver steel disc, 5 mm width, with rollerA-5003-5290 $144.00 M2 Ø20 mm ceramic disc, 2.5 mm width, without rollerA-5555-0300 $187.00 M5 Ø63.5 mm silver steel disc, 5 mm width, with rollerA-5003-5291 $163.00 M5 Ø20 mm high strength steel disc for ScanMax, 2 mm width, L 65 mm, ML 55 mm, for Zeiss applicationsA-5555-2423 $260.00 M5 Ø10 mm high strength steel disc, 1.5 mm width, L 21.5 mm, for Zeiss applicationsA-5555-0121 $166.00 M2 Ø8 mm ceramic disc, 1.5 mm width, without rollerA-5555-0297 $117.00 M2 Ø12 mm silver steel disc, 1.6 mm width, with rollerA-5004-1395 $121.00 << Previous12345Next >> Shopping security Recall your cart