Disc styli Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Disc material Ruby Ceramic Silver Steel Disc diameter < 15 mm ≥ 15 - ≤ 25 mm ≥ 26 mm << Previous12345 Product Unit price Add to cart M5 Ø20 mm high strength steel disc, 1 mm width, L 60 mm, for ZEISS applicationsA-5555-0123 $286.00 M5 Ø10 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2415 $222.00 M5 Ø15 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2416 $227.00 M5 Ø20 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2417 $350.00 M5 Ø25 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2418 $246.00 M5 Ø30 mm high strength steel disc for ScanMax, 2 mm width, L 65 mm, ML 55 mm, for ZEISS applicationsA-5555-2419 $295.00 << Previous12345 Shopping security Recall your cart