Styli extensions Refine by Probing system Renishaw Zeiss Stem material Steel Ceramic Aluminium Carbon Fibre Thread M2 M3 M4 M5 Length < 21 mm ≥ 21 - ≤ 50 mm ≥ 51 - ≤ 100 mm ≥ 101 - ≤ 300 mm ≥ 301 mm 1..<< Previous910111213Next >> Product Unit price Add to cart M5 thermostable carbon fibre extension, L 180 mm, Dia 20 mmA-5555-0662 $265.00 M5 thermostable carbon fibre extension, L 200 mm, Dia 20 mmA-5555-0663 $275.00 M5 thermostable carbon fibre extension, L 300 mm, Dia 20 mmA-5555-0664 $344.00 M5 thermostable carbon fibre extension, L 500 mm, Dia 20 mmA-5555-0667 $485.00 M5 thermostable carbon fibre extension, L 600 mm, Dia 20 mmA-5555-0668 $323.00 M5 stainless steel extension, L 30 mm, Dia 11 mmA-5555-0669 $30.00 M5 stainless steel extension, L 50 mm, Dia 11 mmA-5555-0670 $32.00 M5 aluminium extension, L 50 mm, Dia 20 mmA-5555-0671 $83.00 M3 stainless steel extension, L 10 mmA-5004-7609 $15.00 M2 stainless steel extension, L 5 mmA-5004-7610 $14.00 1..<< Previous910111213Next >> Shopping security Recall your cart