Styli extensions Refine by Probing system Renishaw Zeiss Stem material Steel Ceramic Aluminium Carbon Fibre Thread M2 M3 M4 M5 Length < 21 mm ≥ 21 - ≤ 50 mm ≥ 51 - ≤ 100 mm ≥ 101 - ≤ 300 mm ≥ 301 mm 12345Next >>..13 Product Unit price Add to cart M5 thermostable carbon fibre extension, L 180 mm, Dia 20 mmA-5555-0662 $229.00 M5 thermostable carbon fibre extension, L 60 mm, Dia 20 mmA-5555-0658 $162.00 M5 thermostable carbon fibre extension, L 400 mm, Dia 11mmA-5555-0656 $333.00 M5 thermostable carbon fibre extension, L 200 mm, Dia 11 mmA-5555-0654 $221.00 M5 thermostable carbon fibre extension, L 180 mm, Dia 11 mmA-5555-0653 $208.00 M5 thermostable carbon fibre extension, L 100 mm, Dia 11 mmA-5555-0652 $187.00 M5 thermostable carbon fibre extension, L 90 mm, Dia 11 mmA-5555-0651 $182.00 M5 thermostable carbon fibre extension, L 80 mm, Dia 11 mmA-5555-0650 $170.00 M5 thermostable carbon fibre extension, L 60 mm, D 11 mmA-5555-0649 $162.00 M5 thermostable carbon fibre extension, L 50 mm, D 11 mmA-5555-0648 $159.00 12345Next >>..13 Shopping security Recall your cart