Straight Refine by Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Stem material Steel Ceramic Carbon fibre Tungsten carbide Tip material Ruby Zirconia Silicon nitride Tungsten carbide Diamond 1..<< Previous5556575859Next >>..63 Product Unit price Add to cart M2 Ø5 mm ruby ball, ceramic stem, L 38 mm, ML 32 mm, for ZEISS applicationsA-5555-2470 $64.00 M2 Ø6 mm ruby ball, ceramic stem, L 13 mm, ML 9 mm, for ZEISS applicationsA-5555-0278 $73.00 M2 Ø5 mm ruby ball, stainless steel stem, L 22 mm, ML 22 mm, for ZEISS applicationsA-5555-2474 $35.00 M2 Ø5 mm ruby ball, stainless steel stem, L 32 mm, ML 32 mm, for ZEISS applicationsA-5555-2475 $36.00 M2 Ø5 mm ruby ball, stainless steel stem, L 42.5 mm, ML 42.5 mm, for ZEISS applicationsA-5555-2476 $37.00 M2 Ø5 mm ruby ball, stainless steel stem, L 52.5 mm, ML 52.5 mm, for ZEISS applicationsA-5555-2477 $39.00 M2 Ø6 mm ruby ball, stainless steel stem, L 13 mm, ML 13 mm, for ZEISS applicationsA-5555-0314 $43.00 M2 Ø6 mm ruby ball, stainless steel stem, L 28 mm, ML 28 mm, for ZEISS applicationsA-5555-0315 $43.00 M4 Ø2 mm ruby ball, ceramic stem, L 50 mm, EWL 8 mm, for BLUM spindle probesA-6560-2648 $162.00 M4 Ø4 mm ruby ball, ceramic stem, L 50 mm, EWL 11 mm for BLUM spindle probesA-6560-2649 $141.00 1..<< Previous5556575859Next >>..63 Shopping security Recall your cart