Straight Refine by Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Stem material Steel Ceramic Carbon fibre Tungsten carbide Tip material Ruby Zirconia Silicon nitride Tungsten carbide Diamond 1..<< Previous1213141516Next >>..63 Product Unit price Add to cart M3 Ø10 mm ruby ball, carbon fibre stem, L 150 mm, EWL 150 mmA-5003-7055 $352.00 M3 Ø10 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mmA-5003-7057 $319.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mmA-5003-7306 $147.00 M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mmA-5003-5236 $95.00 M4 Ø5 mm ruby ball, stainless steel stem, L 10 mmA-5000-6350 $77.00 M2 Ø2 mm ruby ball, stainless steel stem, L 20 mmA-5000-3603 $31.00 M4 Ø6 mm ruby ball, star stylus centre, ceramic stem, L 100 mm, EWL 88.5 mmA-5000-6462 $108.00 M4 Ø5 mm ruby ball, stainless steel stem, L 17.5 mm, EWL 13.4 mmA-5000-7553 $77.00 M4 Ø8 mm ruby ball, stainless steel stem, L 16 mm, EWL 16 mmA-5000-7557 $77.00 M3 Ø5 mm ruby ball, stainless steel stem, L 31.1 mm, EWL 31.1 mmA-5000-7648 $37.00 1..<< Previous1213141516Next >>..63 Shopping security Recall your cart