Straight Refine by Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Stem material Steel Ceramic Carbon fibre Tungsten carbide Tip material Ruby Zirconia Silicon nitride Tungsten carbide Diamond 1..<< Previous4445464748Next >>..62 Product Unit price Add to cart M2 Ø8 mm ruby ball, stainless steel stem, L 11 mm, EWL 11 mmA-5000-4158 $79.00 M2 Ø3 mm ruby ball, stainless steel stem, L 20 mm, EWL 17 mmA-5000-4160 $28.00 M2 Ø4 mm ruby ball, stainless steel stem, L 20 mm, EWL 20 mmA-5000-4161 $28.00 M4 Ø5 mm ruby ball, stainless steel stem, L 30 mm, EWL 26 mmA-5000-6352 $79.00 M4 Ø5 mm ruby ball, stainless steel stem, L 20 mm, EWL 15.89 mmA-5000-6731 $77.00 M4 Ø6 mm ruby ball star stylus centre, ceramic stem, L 50 mmA-5000-7098 $102.00 M4 Ø5 mm ruby ball, stainless steel stem, L 50 mm, EWL 33.5 mmA-5000-7521 $80.00 M4 Ø5 mm ruby ball, stainless steel stem, L 100 mm, EWL 83.2 mmA-5000-7522 $91.00 M4 Ø5 mm ruby ball, stainless steel stem, L 150 mm, EWL 133 mmA-5000-7523 $101.00 M4 Ø1 mm ruby ball, stainless steel stem, L 19.5 mm, EWL 4.5 mmA-5000-7545 $100.00 1..<< Previous4445464748Next >>..62 Shopping security Recall your cart