Straight Refine by Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Stem material Steel Ceramic Carbon fibre Tungsten carbide Tip material Ruby Zirconia Silicon nitride Tungsten carbide Diamond 1..<< Previous3334353637Next >>..63 Product Unit price Add to cart M5 Ø3 mm ruby ball, tungsten carbide stem, L 25.5 mm, ML 16.5 mm, long thread, for ZEISS applicationsA-5555-3828 $57.00 M5 Ø2 mm ruby ball, tungsten carbide stem, L 33.5 mm, ML 24.5 mm, long thread, for ZEISS applicationsA-5555-9325 $41.00 OSP60 M4 Ø3 mm ruby ball, ceramic stem, L 100 mm, ESWL 27.0 mmA-5004-6464 $287.00 OSP60 M4 Ø4 mm ruby ball, ceramic stem, L 100 mm, ESWL 42.6 mmA-5004-6465 $301.00 OSP60 M4 Ø2 mm silicon nitride ball, ceramic stem, L 80 mm, ESWL 10.7 mmA-5004-6467 $362.00 OSP60 M4 Ø3 mm silicon nitride ball, ceramic stem, L 100, ESWL 27.0 mmA-5004-6468 $362.00 OSP60 M4 Ø4 mm silicon nitride ball, ceramic stem, L 100 mm, ESWL 42.6 mmA-5004-6469 $421.00 OSP60 M4 Ø6 mm silicon nitride ball, ceramic stem, L 100 mm, ESWL 62.9 mmA-5004-6470 $362.00 OSP60 M4 Ø6 mm silicon nitride ball, ceramic stem, L 150 mm, ESWL 71.5 mmA-5004-6471 $470.00 OSP60 M4 Ø2 mm ruby ball, ceramic stem, L 80 mm, ESWL 10.7 mmA-5004-6463 $301.00 1..<< Previous3334353637Next >>..63 Shopping security Recall your cart