Ø12 mm datum ball (datum ball only) Product code: A-1034-0005 Ø25 mm datum ballThe Renishaw universal datum sphere is made from hard-wearing tungsten carbide and is supplied with an individual UKAS certificate stating the calibrated ball diameter and roundness.[0B] Ø25 mm datum ball The Renishaw universal datum sphere is made from hard-wearing tungsten carbide and is supplied with an individual UKAS certificate stating the calibrated ball diameter and roundness. [0B] Price: $369.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The universal datum sphere enhances the use of both manual and automated CMMs It allows for quick and easy adjustment to set ball stem over a wide range of probe datuming angles, allowing for datuming above, centrally and below the ball. The spheres are made from hard-wearing tungsten carbide and are available in five different diameters: 12 mm 19 mm 25 mm 3/4 in 1 in Each datum sphere is supplied with its own certificate, traceable to UKAS standards. Please note that datum ball fixing studs are not included in the kit. Technical tableBall diameter (mm)12ThreadM6 Related products $369.00 Ø19 mm datum ball (datum ball only) $600.00 Datum ball kit, Ø19 mm $600.00 Datum ball kit, Ø12 mm $30.00 M8 datum ball fixing stud $30.00 M6 datum ball fixing stud Shopping security Recall your cart