Datum ball kit, Ø19 mm

Product code: A-1034-0027

  • Datum ball kit
  • Datum ball kit

Price: $600.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The universal datum sphere enhances the use of both manual and automated CMMs It allows for quick and easy adjustment to set ball stem over a wide range of probe datuming angles, allowing for datuming above, centrally and below the ball.

The spheres are made from hard-wearing tungsten carbide and are available in five different diameters:

  • 12 mm
  • 19 mm
  • 25 mm
  • 3/4 in
  • 1 in

Each datum sphere is supplied with its own certificate, traceable to UKAS standards.

Please note that datum ball fixing studs are not included in the kit.

Technical table

Ball diameter (mm)19
Part NumberDescriptionQuantity
A-1034-0023Ø19 mm datum ball (datum ball only)1
A-1034-0029Datum ball column1
M-1034-0013Datum ball base1
A-1042-148613.0 mm 'C' spanner1
A-1015-7958Datum ball storage box1

Shopping security

Powered By Payeezy

Recall your cart