Datum ball kit, Ø12 mm Product code: A-1034-0028 Datum ball kitRenishaw universal datum sphere enhances the performance of manual and fully automated CMMs.[0B] Datum ball kit Renishaw universal datum sphere enhances the performance of manual and fully automated CMMs. [0B] Price: $600.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The Renishaw universal datum sphere enhances the performance of manual and fully automated CMMs. Spheres are made from hard-wearing tungsten carbide and the ball stems can quickly and easily be adjusted over a wide range of probe datuming angles. Each datum sphere is supplied with its own certificate, traceable to UKAS standards.Please note that datum ball fixing studs are not included in the kit. Technical tableBall diameter (mm)12 Part NumberDescriptionQuantityA-1034-0005Ø12 mm datum ball (datum ball only)1A-1034-0029Datum ball column1M-1034-0013Datum ball base1A-1042-148613.0 mm 'C' spanner1A-1015-7958Datum ball storage box1 Related products $369.00 Ø25 mm datum ball (datum ball only) $369.00 Ø12 mm datum ball (datum ball only) $369.00 Ø19 mm datum ball (datum ball only) $600.00 Datum ball kit - Ø25 mm (fixing stud not included) $600.00 Datum ball kit, Ø19 mm $600.00 Datum ball kit - Ø3/4" (fixing stud not included) $369.00 Ø3/4" datum ball (datum ball only) $600.00 Datum ball kit - Ø1" (fixing stud not included) $369.00 Ø1" datum ball (datum ball only) $30.00 M10 datum ball fixing stud $30.00 M8 datum ball fixing stud $30.00 M6 datum ball fixing stud $30.00 3/8-16" UNC datum ball fixing stud $30.00 5/16-18" UNC datum ball fixing stud $90.00 75 mm datum ball pillar extension with M10 thread $90.00 Datum ball two-way adaptor Shopping security Recall your cart