Ø1" datum ball (datum ball only)

Product code: A-1034-0036

  • Ø25 mm datum ball
  • Ø25 mm datum ball

Price: $369.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The universal datum sphere enhances the use of both manual and automated CMMs It allows for quick and easy adjustment to set ball stem over a wide range of probe datuming angles, allowing for datuming above, centrally and below the ball.

The spheres are made from hard-wearing tungsten carbide and are available in five different diameters:

  • 12 mm
  • 19 mm
  • 25 mm
  • 3/4 in
  • 1 in

Each datum sphere is supplied with its own certificate, traceable to UKAS standards.

Please note that datum ball fixing studs are not included in the kit.

Technical table

Ball diameter (mm)25.4
ThreadM6

Shopping security

Powered By Payeezy

Recall your cart