PEL2 100 mm lightweight extension bar

Product code: A-1047-3485

  • PEL2 100 mm lightweight extension bar
  • PEL2 100 mm lightweight extension bar

Price: $437.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

PEL M8 to M8 extension bars, provide extended reach to standard two-wire touch-trigger probes when used with M8 heads, for example TP20 to PH10T or MH8. PEL extension bars are manufactured from aluminium and available in four lengths.

The PEL2 is suited to the majority of applications that require an additional 100 mm of reach.

Compatible heads:

  • PH10T PLUS
  • PH6
  • PH1
  • PHS1

Compatible probes:

  • TP20
  • TP200
  • TP6
  • TP2

Technical table

Length (mm)100
MaterialAluminium
ThreadM8

Shopping security

Powered By Payeezy

Recall your cart