PEL3 200 mm lightweight extension bar Product code: A-1047-3486 PEL3 200 mm lightweight extension barPEL M8 to M8 extension bars, provide extended reach to standard two-wire touch-trigger probes when used with M8 heads, for example TP20 to PH10T or MH8.[0B] PEL3 200 mm lightweight extension bar PEL M8 to M8 extension bars, provide extended reach to standard two-wire touch-trigger probes when used with M8 heads, for example TP20 to PH10T or MH8. [0B] Price: $459.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request PEL M8 to M8 extension bars, provide extended reach to standard two-wire touch-trigger probes when used with M8 heads, for example TP20 to PH10T or MH8. PEL extension bars are manufactured from aluminium and available in four lengths.The PEL3 is suited to the majority of applications that require an additional 200 mm of reach.Compatible heads:PH10T PLUSPH6PH1PHS1Compatible probes:TP20TP200TP6TP2 Technical tableLength (mm)200MaterialAluminiumThreadM8 Related products $765.00 PK1 M8 to M8 knuckle joint $359.00 PEL1 50 mm lightweight extension bar $437.00 PEL2 100 mm lightweight extension bar $580.00 PEL4 300 mm lightweight extension bar $1,256.00 PEL extension bar kit Shopping security Recall your cart