PEL extension bar kit

Product code: A-1047-7005

  • PEL extension bar kit M8
  • PEL extension bar kit M8
  • PEL1 50 mm lightweight extension bar
  • PEL2 100 mm lightweight extension bar
  • PEL3 200 mm lightweight extension bar

Price: $1,256.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

PEL M8 to M8 extension bars, provide extended reach to standard two-wire touch-trigger probes when used with M8 heads, for example TP20 to PH10T or MH8.

Compatible heads:

  • PH10T PLUS
  • PH6
  • PH1
  • PHS1

Compatible probes:

  • TP20
  • TP200
  • TP6 (Not compatible with PEL4)
  • TP2

Technical table

MaterialAluminium
Part NumberDescriptionQuantity
A-1047-3484PEL1 50 mm lightweight extension bar1
A-1047-3485PEL2 100 mm lightweight extension bar1
A-1047-3486PEL3 200 mm lightweight extension bar1

Shopping security

Powered By Payeezy

Recall your cart